OR gate OS-1/4-B

6682

GTIN: 4052568001308

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
OR function
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1170 l/min
Operating pressure
1 bar - 10 bar
Type of mounting
With through-hole