Quarter turn actuator DAPS-0960-090-R-F1012-MW

8005008

GTIN: 4052568256579

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
960 Nm
Swivel angle
92 deg
Flange hole pattern
F10 - F12
Shaft connection
T36