Quarter turn actuator DAPS-0053-090-RS3-F0507-MW

8005028

GTIN: 4052568256777

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
62 Nm
Swivel angle
92 deg
Flange hole pattern
F05 - F07
Shaft connection
T17