Solenoid coil VACF-B-C1-7
8030812
GTIN: 4052568280949
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Type of mounting
Via knurled nut
Characteristic coil data
48 V DC: 3.4 W
Degree of protection
IP65
Restrictions for environmental and media temperature
-20 - 50 °C
