Stem actuated valve VMEF-S-M52-E-G18

8031299

GTIN: 4052568293871

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
750 l/min
Pneumatic connection, port 1
G1/8
Operating pressure
-0.95 bar - 10 bar
Construction width
20 mm