Solenoid valve VUVG-L10-T32H-MT-M5-1R8L

8031470

GTIN: 4052568258757

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2-way, open/closed, monostable
Standard nominal flow rate (standardised to DIN 1343)
135 l/min
pneumatic working port
M5
Type of actuation
Electrical