Solenoid valve VSVA-B-P53AD-ZTR-A2-1T1L

8039184

GTIN: 4052568285807

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, port 2 pressurised, 4 exhausted
Standard nominal flow rate (standardised to DIN 1343)
380 l/min
Pneumatic connection, port 1
Sub-base size 18 mm to ISO 15407-2
Type of actuation
Electrical