Solenoid valve VUVS-LK25-M52-AD-G14-1B2-S
8043218
GTIN: 4052568287139
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
1000 l/min
Pneumatic connection, port 1
G1/4
pneumatic working port
G1/4
Type of actuation
Electrical



