Connecting cable NEBV-Z4WA2-E-0.2-N-Z1W2-S1

8047681

GTIN: 4052568287702

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern ZC, metric screw
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
Connection pattern ZB, self-tapping screw
Cable length
0.2 m