Angle seat valve VZXA-B-TS6-32-M2-V13T-4.4-K-46-17-V4

8060533

GTIN: 4052568290474

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
27.9 m³/h
Medium pressure
0 bar - 4.4 bar
Degree of protection
IP65 - IP67