Angle seat valve VZXA-B-TS6-40-M2-V13T-9.3-K-75-20-V4

8060536

GTIN: 4052568290498

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/2 to DIN ISO 228
Flow rate Kv
41.4 m³/h
Medium pressure
0 bar - 9.3 bar
Degree of protection
IP65 - IP67