Plastic tubing PTFEN-10X1,5-NT
8061174
GTIN: 4052568290634
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
10 mm
Inside diameter
7 mm
Temperature-dependent operating pressure
-0.95 bar - 12 bar
Ambient temperature
-20 °C - 150 °C
