Quarter turn actuator DFPD-1200-RP-90-RS60-F14-R3-EP
8065272
GTIN: 4052568442217
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
796.3 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T36



