Suction cup with connection OGVM-60-A-N-G14F
8073838
GTIN: 4052568300814
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Suction cup diameter
60 mm
Suction cup shape
Round protective bellows 1.5-fold
Holding force at nominal operating pressure
140 N
Material suction cup
NBR



