Compact cylinder AEN-S-20-5-I-P-A
8076502
GTIN: 4052568300371
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
162 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends



