Compact cylinder AEN-S-32-5-I-P-A
8076511
GTIN: 4052568300418
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
439 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends



