Quarter turn actuator DFPD-60-RP-90-RS60-F04-11

8083508

GTIN: 4052568823825

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
44 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T11