Mini slide DGST-16-150-Y12A
8085182
GTIN: 4052568450700
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
241 N
Stroke
150 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch



