Mini slide DGST-20-80-Y12A
8085186
GTIN: 4052568450748
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
80 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch



