Compact cylinder AEN-S-25-5-A-P-A
8092177
GTIN: 4052568302146
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
259 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends



