Linear drive DFPC-100-80-D

8110777

GTIN: 4052568460563

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
80 mm
Position detection
Via proximity switch