Angle seat valve VZXA-A-TS7-1 1/4"-M6-B1T-16-K-75-20-PR-PM

8111601

GTIN: 4052568576738

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1 1/4 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
25.3 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67