Connecting cable NEBV-Q7G2-PD-0.1-N-LE2

8115892

GTIN: 4052568459604

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern Q7
Electrical connection 2, connection type
Twin wire
Electrical connection 2, connector system
Open end
Cable length
0.1 m