Radial gripper DHRC-20-A-S-NO

8128698

GTIN: 4052568567910

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
20
Operating pressure
0.15 MPa - 0.8 MPa
Mode of operation
Single-acting - Open
Max. torque at gripper My static
2 Nm
Pneumatic connection
M5