Solenoid coil VACS-C-R4-1L

8135908

GTIN: 4052568633639

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
Via knurled nut
Characteristic coil data
24 V DC: 2.8 W
Degree of protection
IP65
Restrictions for environmental and media temperature
-20 - 50 °C - with block mounting