Push-in fitting NPQE-DK-M5-Q6-F1A-P10
8144596
GTIN: 4052568581114
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
2.5 mm


