Push-in fitting NPQE-DK-M7-Q6-F1A-P10
8144598
GTIN: 4052568581138
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M7
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
4 mm


