Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product is being phased out. Do not use for new designs.

12/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2026 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Proportional pressure control valves

Please contact Festo for alternatives

Proportional pressure regulator VPPI-5L-3-G18-0L6H-V1-S1BT

8153296

GTIN: 4052568594978

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional pressure regulator
Pneumatic connection, port 1
G1/8
Pressure regulation range
0 bar - 6 bar
Operating pressure
6 bar - 8 bar
Operational voltage range DC
21.6 V - 27.6 V