Linear drive DFPC-250-350-D-V4EX4-3E-45S-M24P-W2
8172156
GTIN: 4052568610456
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
250 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
29452 N
Stroke
350 mm
Position detection
Via proximity switch



