Vacuum generator OVPN-26-L2-PG14-G34-UA

8199149

GTIN: 4052568661182

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
2.6 mm
Max. vacuum
81 %
Max. suction flow rate against atmosphere
626 l/min