Vacuum generator cartridge OASP-G4-14-L3
8199154
GTIN: 4052568661229
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
81 %
Max. suction flow rate against atmosphere
245 l/min



