Valve VOFD-L50T-M32-MN-G14-10-R16-F10

8201899

GTIN: 4052568643027

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, single solenoid, closed
Standard nominal flow rate (standardised to DIN 1343)
493 l/min
Pneumatic connection, port 1
G1/4
Operating pressure
0 bar - 10 bar