Push-in fitting NPQO-D-G18-Q4-P10
8203294
GTIN: 4052568659165
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
3.2 mm
Ambient temperature
0 °C - 120 °C


