Suction cup with connector OGVM-100-S-N-G38F

8211017

GTIN: 4052568790349

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
351 N
Material suction cup
NBR