Suction cup with connector OGVM-100-A-N-RA

8213237

GTIN: 4052568790615

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Suction cup shape
Round protective bellows 1.5-fold
Holding force at nominal operating pressure
379 N
Material suction cup
NBR