Push-in fitting NPQM-D-G38-Q14-P10-G2
8226884
GTIN: 4052568777319
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 14 mm
Ambient temperature
-20 °C - 70 °C
Nominal size
10 mm


