Electrically and pneumatically actuated directional control valves

A directional control valve is used to change, open or block the flow of a medium in a pneumatic system. Compressed air is the fluid that is normally used in pneumatic actuators. The valves differ in terms of the design of their control element, the number of switching positions and flow paths as well as the type of actuation. There are mechanically, pneumatically or electrically operated directional control valves.

Function of directional control valves

Directional control valves are used to block, open or change the flow of a medium. Directional control valves have, for example, a supply port and several exhaust ports as their working outputs. The designation of the valves, for example 3/2- or 5/3-way valve, is based on the number of ports and switching positions.

Directional control valves need to ensure that the compressed air or hydraulic fluid in the valve is:

  • released
  • blocked
  • changed

Electrically and pneumatically actuated directional control valves

As an driver of innovation in pneumatics, Festo offers a wide range of proportional valves and directional control valves. This will allow you to implement even the most complex of applications reliably and easily. Discover our portfolio of pneumatically and electrically actuated valves now, from extremely compact valves for tight installation spaces to extremely sturdy ones for harsh environments.

Standards-based directional control valves

Electric or pneumatic directional control valves can be used to control actuators. Mechanically actuated valves can be actuated using 12, 24, 110 and 230 V. Common variants are, for example, 3/2- or 5/3-way valves. Mechanically operated directional control valves are switched by a button, a lever, a pedal or a spring, for example. Pneumatic valves, on the other hand, are actuated by compressed air.

Standards-based directional control valves from Festo are available with electric or pneumatic actuation.

Standards-based directional control valves

Universal directional control valves

Solenoid-operated directional control valves from Festo use the force of electromagnets to open and close valves. In this case, the solenoid is used as a control module that "opens" or "closes" the medium within a line (NC/NO). When an electrical current is applied to the solenoid, the valve is actuated and, depending on the control type, operates as either a directly, a servo-controlled or force pilot operated valve.

Universal directional control valves

Proposed products from the Festo Core Range:

Applikationsspezifische Wegeventile

Die Festo Produktpalette an applikationsspezifischen Wegeventilen reicht von kompakten Magnetventilen bis zu Vorsteuerventilen, die zum Einsatz kommen, wenn Ventilinseln technisch oder wirtschaftlich nicht sinnvoll sind.

Applikationsspezifische Wegeventile

FAQs - Häufig gestellte Fragen einfach erklärt

Welche Aufgabe erfüllen Wegeventile?

Ein Wegeventil dient dazu, die Durchflussrichtung des Mediums in einem hydraulischen oder pneumatischen System zu ändern, zu öffnen oder zu sperren. Hierzu wird normalerweise Druckluft oder eine Hydraulikflüssigkeit als Fluid genutzt. Die Aufgabe eines Wegeventils ist es somit, dem Flüssigkeit oder des Gases (Fluid) Querschnitte innerhalb des Ventils freizugeben, zu ändern oder zu sperren.

Was ist ein 3/2 Wegeventil?

Wegeventile unterscheiden sich hinsichtlich der Anzahl der Anschlüsse und Schaltstellungen. Ein 3/2 Wegeventil wird zum Schalten eines einfach wirkenden Antriebs genutzt, zum Beispiel, um einen Medienstrom zu schalten und die Sekundärseite beim Schließen des Ventils zu entlasten.

Festo 3/2-Wegeventile sind in der Grundstellung geschlossen (NC) und geöffnet (NO) lieferbar.

Welche elektrisch und pneumatisch betätigte Wegeventile bietet Festo an?

Festo bietet eine breite Produktpalette an elektrisch und pneumatisch betätigten Wegeventilen für die Fabrikautomation. Unser Angebot umfasst sowohl Norm-Wegeventile als auch Universalventile und applikationsspezifische Wegeventile.