Maximal connectivity - Controllers and motors

Festo servo motors and servo drives offer maximum connectivity in hardware and software. They can be easily and quickly configured as a complete servo drive package with the software Festo Automation Suite and represent the ideal connection between your mechanics and control technology. You can freely create those electrical combinations that precisely meet the requirements of your applications.

_________________________________________________________________________________________

Put us to the test! - Get started electrically with the CMMT-ST-MP starter kit

Your entry into the world of E-Drive at an attractive price!

With the servo drive controllers of the CMMT family, we offer a space-optimized, extremely attractively priced solution that is compatible with motors and control systems from a wide range of manufacturers.

The practical starter kit is available for anyone who wants to test the benefits of the CMMT servo drive controller with multi-protocol for themselves. From the 2024 SPS trade fair, the new starter kit includes the CMMT-ST-MP servo drive controller, the EMMT-ST stepper motor with multiturn encoder and the matching hybrid cables. And all this at an attractive package price of just 399 euros (excl. VAT). So you save up to 50% compared to buying them individually.

Get started with electrical automation with Festo with this user-friendly package. Get to know all the functions in full, test possible applications for your projects and be impressed by the intuitive and simple installation, networking and application.

Order and test now!
(Note: max. 3 developer kits can be ordered per customer)

_________________________________________________________________________________________

Servo drive CMMT-AS

The CMMT-AS is one of the most compact servo drives on the market for low-voltage con-trollers. The compact servo drive for point-to-point and interpolating motion is suitable for different Ethernet-based bus systems and can be seamlessly and directly integrated in the system environments of various manufacturers. Commissioning with the Festo Automation Suite only takes a few minutes.

  • Direct fieldbus integration for the main controller manufacturers
  • Configure standard safety functions without software: STO, SS1, SBC
  • Extremely low width, depth and height of the controller and unique highdensity assembly thanks to good series connec-tion of multiple controllers
  • Optimally with servo motor EMMT-AS
  • Full parameterisation for commissioning series machines directly via your master

_________________________________________________________________________________________

_________________________________________________________________________________________

Servo motor EMMT-AS

The AC synchronous servo motor for demanding and dynamic applications is noted for an extremely low standstill torque. This ensures good adjustability and tracking accuracy for positioning tasks. The "electronic rating plate" contains all the important motor data. It can be read by the servo drive CMMT-AS and thus the parameters for the servo motor will be automatically set. This makes commissioning effortless and totally reliable.

  • Brushless, permanently excited synchronous servo motor
  • Digital absolute linear potentiometer, single-turn or multi-turn
  • Extremely low resting torque – supports high synchronization even at low rotational speeds
  • Simple connection technology (OCP: One Cable Plug) – one connecting cable for supply and encoder
  • Rotatable plug with adjustable angle (310°)
  • Available with holding brake

___________________________________________________________________________________________

Servo motor EMMB-AS

This compact and particularly economical synchronous servo motor in four power classes is perfect for simple positioning tasks, particularly in the electronics industry and small parts assembly as well as in test stations.

  • Single-turn encoder, optional: multi-turn with battery adapter
  • Optional holding brake
  • Motor, brake and encoder cables with optimised connection technology
  • Degree of protection: IP65 for motor housing and cable connections on the motor, IP40 on the motor shaft without shaft seal ring and IP54 with shaft seal ring
  • Compatible with shafts and flanges on the EMMT-AS

___________________________________________________________________________________________

Servo drive CMMT-ST

Like its big brother the CMMT-AS, the extra-low voltage closed-loop servo drive CMMT-ST is an integral part of the Festo Automation Platform. It offers extremely economical positioning tasks and motion solutions with low power requirements up to 300 W.Though more compact and much cheaper than its big brother the CMMT-AS, the connection and communication concept, functional modules and standard safety features remain unchanged.

  • Max. continuous output: 300 W
  • Point-to-point and interpolating motion as well as precise positioning
  • 50% more compact than the smallest CMMT-AS
  • Direct fieldbus integration for the main controller manufacturers
  • Optimally with proven stepper motor EMMT/B-ST

_________________________________________________________________________________________

Stepper motor EMMT-ST

The 2-phase hybrid technology offers three flange sizes with a torque range of 0.25 to 9.4 Nm and protection class IP40 for the motor shaft and IP65 for the motor housing and connection technology. The OCP connection technology combines motor and connection cable for supply and encoder in a hybrid cable, whereby the connector can be rotated through 310°. The digital absolute measuring system is available as a single-turn or battery-less multi-turn system.

  • Absolute encoder, single or multiturn (without battery)
  • Optionally with holding brake
  • 3 flange sizes MH: 0.22 Nm ... 9.3 Nm
  • OCP cable (One Cable Plug) with solid plug M17, 310° swivelable
  • Motor in IP65 and with UL certification
  • “Electronic type plate” with motor correction table
  • Cable length up to 25 m

_________________________________________________________________________________________

Servo motor EMMB-ST

Stepper motors for basic requirements: They are inexpensive and ideal for series machine builders as well as for applications in the Electronic and Light Assembly.

  • Absolute encoders, single or multiturn (without battery)
  • Optionally with holding brake
  • 3 flange sizes MH: 0.22 Nm ... 5.3 Nm
  • OCP cable (One Cable Plug) with space-saving plug, orientation to the front or rear possible
  • Motor in IP20, without UL certification
  • "Electronic nameplate" with engine correction table
  • Cable length up to 25 m

_________________________________________________________________________________________

Festo Automation Suite

Parameterize, program and maintain a complete actuator system from the mechanical components to the controller with just a few clicks - and all in just one single software package

  • Only five steps to get a drive system up and running
  • Greatly simplified integration into the control program
  • Customisable through device-specific plug-ins and add-ons
  • Integrated controller programming
  • Access to device information and instructions directly from the software

Electric Motion Sizing

This free online software calculates and suggests possible solutions for your application based on the parameters you enter. You can also:

  • Calculate several possible solutions
  • Generate a BOM (bill of materials)
  • Generate a detailed results report
  • Generate a parameter set that can be easily uploaded to your drive

You can choose between linear or rotary motion, or a multi-axis system. For the latter, you will be linked to the Handling Guide Online (HGO) engineering tool.

Handling Guide Online

This online tool from Festo was created to assemble axles and axle systems quickly and easily. The software requires only a few application parameters (mass, displacement, acceleration, etc.) to calculate and draw your ideal handling solution. This can be a system with one axis and an energy chain with or without motor, but also a gantry system or a 4-axis robot complete with motors, cables and control cabinet.

  • Find the right standard handling system quickly
  • select the type of handling system and enter your application data easily
  • download CAD models and data sheets or place your order in the Festo Online Shop

_________________________________________________________________________________________

Watch – understand – implement with service2see!


Practical, user-friendly, easy to understand. Festo video tutorials are created by professionals for professionals. We provide an ever expanding range of interesting service videos covering topics including commissioning, maintenance and repairs.

Here you will find helpful online tutorial videos to assist you with commissioning, parameterisation and operation of the new CMMT-AS servo drive controller.