A Seamless Approach

From the very beginning, we have placed a strong emphasis on continuity in our products and solutions. This means that we have developed a foundational system that can be seamlessly supplemented with compatible expansion sets according to specific needs. As a result, new topics that will be integrated into education in the coming years can be easily implemented. Additionally, the integration of digital systems is playing an increasingly significant role in forward-looking education.

By utilizing a knowledge platform closely linked to the technology, both practical and theoretical content, as well as software packages, can be efficiently managed. This provides the ideal digital extension to our systems, creating a seamless learning solution for electrical engineering education that aligns with your individual preferences and requirements.

Self Test: How future-ready is your teaching?

Is your teaching up to date with the latest trends in technical eduacation? Find out in just a few minutes. Answer a few short but crucial questions about your learning environment and discover how well you are prepared for the challenges of modern education.

The following aspects will be examined:

  • How current is you curriculum?
  • How modern is you technical equipment?
  • What teaching methods to you employ?
  • To what extent do you utilize technology in your teaching?
Start test

Explore 10 strategies to align your classroom with technical education trends

Technical education is evolving - fast. To give your learners the best possible experience, it's essential to introduce timely changes so your classroom reflects the latest teaching and learning practices.

Our practical guide for teachers is designed to help you turn your classroom into a modern learning environment that meets industry standards and inspires your students.

  • Discover ideas an actionable tips for immediate implementation
  • Improve learning outcomes and boost students' employability
  • Increase motivation and engagement in your classromm
Get your guide

We start with the fundamentals

Regardless of the emphasis you place in your training - whether it's in the industry or in craftsmanship - electrical engineering and electronics are essential foundational knowledge.

Festo Didactic provides the suitable learning system for a successful education in electrical engineering.

The universal patch panel forms the basis

The Universal Patch Panel as a Foundation The Universal Patch Panel, with its 19mm grid, combined with the basic power supply, forms the basis of the system. This setup allows for topics such as direct current, alternating current, and semiconductor technology to be covered. It is also suitable for the component sets of digital and control technology.

A major advantage is that by using the Universal Patch Panel, all expansion sets can be delivered in a compact format, allowing for space-saving storage in your laboratories.

One for all: only one system on the lab bench in the classroom.

The basic power supply in our basic training packages TP 1010 and TP 1011 provides everything that learners need for successful learning in the field of electrical engineering and electronics. All experiments and tasks leading to a comprehensive basic knowledge can be covered with it. A wide range of adjustable voltage sources is available on board. Whether DC or AC voltages, even 3 phase, all conceivable supply voltages can be tapped here. An integrated frequency generator supplies sine, triangle or square wave voltages. All this can be easily set via a rotary pushbutton control. Via the integrated USB interface a PC can be connected to our PSURemute software and thus set and measure with the basic power supply. The software can also be used to control functions such as the variable DC output, waveform, frequency, amplitude and offset of the frequency generator in the power supply. Measured values and time histories can even be recorded and saved on the PC.Learn more

Further information

Basic power supply unit EduTrainer with integrated measuring module

The power supply for all experiments in basic electrical engineering/electronics.The integrated adjustable DC source is additionally supplemented by fixed voltages for digital and control engineering, AC and three-phase sources round off the possibilities.

The function generator offers different output forms in a wide frequency range and leaves nothing to be desired for basic training.

The integrated display provides detailed information about the current settings at any time. The operational readiness of the outputs is indicated by LEDs, all outputs are short-circuit and overload protected.In conjunction with the optional PC software, all settings can also be made from the PC via the integrated computer interface.

The integrated measuring module is used to record and display voltages and currents on the PC.

Technical data

  • Input voltage:
    1 AC/100 - 230 V (50 - 60 Hz)
  • Outputs:
    DC 0 - 25 V, 0.3 A
    DC +5 V, 0.2 A
    DC ±15 V, 0.8 A
    AC 2x 18 V, 100 mA
    3 AC 12 Vrms, 0.1 A, 0.1, 1, 50, 60 Hz
  • Function generator:
    Triangle, sine, square (symmetrical, V = 2), TTL
    Frequency 1 Hz - 100 kHz
    Amplitude 0 - 10
    VOffset -10 - +10 V
    Max. Current 0.1 A
  • All outputs are short circuit and overload protected
  • Output voltages are indicated by LEDs- Front panel: 133 x 297 mm
  • Desk case with rubber feet for use in A4 frame or on the desk
  • Connections for 2 mm and 4 mm safety plug
  • USB connection for PC

Recommendations for accessories, media and extensions

PSURemote Software (Oder no. 574179)

The plug-in modules are unique

Due to the innovative and elaborate design of the plug-in modules, a unique combination of safety, visibility of the electronic components used and haptics could be achieved.

Each component has a standard-compliant printing with component designation, value and switching symbol. At the same time, a viewing window is integrated into the housing, which allows a view of the electronic component used at any time.

The accessibility of the connections on both sides allows measurement in the circuit or even a simple parallel connection of components by simply plugging them together.

On the safe side!

The system is fully equipped with safety plugs and sockets and is therefore state of the art. This applies to all electrical connections - whether on the components or the devices. This means that the equipment set can be used in all laboratories, even if higher voltages are available. Better safe than sorry.

And if, contrary to expectations, an electronic component should ever break, it can even be easily repaired. If a component for one of your self-designed tasks is not available in one of the extensive parts sets, you simply build the appropriate component into an empty housing.

A4 storing case

Festo Didactics electrical engineering A4 case offers numerous advantages for storing the “Fundamentals of Electrical Engineering” training package.

It is characterized by its compact and robust design, which ensures safe and tidy storage of the training documents and materials. With a well thought-out interior layout, the case allows for clear organization of the components, making it easier to access the required parts during training.

In addition, the case is easy to transport, making it ideal for use in various training environments. The use of high-quality materials ensures durability and protects the contents from damage. Overall, the Electrical Engineering A4 case helps to increase the efficiency and quality of the learning process by providing a structured and protected environment for training.

Practical and robust case with handles for holding and transporting experimental systems.

In addition to the training system, up to 200 components / plug-in housings with 4 mm safety plugs can be stored in the lid of the case. Both the Edutrainer and the components can be used directly when installed.

Accessories such as multimeters, laboratory cables and mains cables can be stored in an additional compartment.

  • Accommodates A4 experiment systems with a width of up to 535 mm
  • (permissible device height of console housing 66/95mm)
  • Storage space for component set and extensions in the lid
  • Up to 200 slots
  • Lockable compartment for small parts, laboratory or mains cable
  • Dimensions: Approx. 450x 650 x 280 mm

Suitable for

  • TP1011 Fundamentals of electrical engineering and electronics and extension component sets
  • TP1012 Fundamentals of digital technology
  • TP1013 Fundamentals of control engineering
Order now!

Use of the electrical engineering A4 case

Structured storage

The case is designed to efficiently store various components and materials from the “Fundamentals of Electrical Engineering” training package. The compartments and holders are specially adapted to the individual components so that everything has its place.

Easy handling

The case has ergonomic handles and a lightweight design, making it easy to transport between different training locations or for storage in educational institutions.

Quick access

The organized interior allows users to quickly access the materials they need, improving the flow of lessons and saving time.

Protection of contents

The case protects the delicate components from impact, dust and moisture, ensuring the longevity of the materials.

Advantages of the electrical engineering A4 case

Optimal learning conditions

With structured storage and quick access to materials, users create ideal conditions for effective learning and experimentation.

Flexibility

The case can be easily transported, making it ideal for mobile training courses, workshops or outdoor use. This promotes the flexibility of training measures.

Promotion of independence

The clear organization and easy handling enable learners to work independently with the materials, which strengthens their personal responsibility and independence.

Integration into the curriculum

The electrical engineering A4 case can be seamlessly integrated into existing curricula and supports teachers in teaching practical content effectively.

Sustainability

The use of durable materials and the ability to store the contents safely promotes the sustainability of the teaching materials.

Optimize your training with the Electeo electronics learning system!

Why not use the possibilities of modern electronics to sustainably improve the teaching and learning process in this essential area?

With Electeo, you can take your training programs and laboratories to a new level. The innovative learning solution combines didactically well thought-out course materials with state-of-the-art technology and enables learners to explore the world of electronics in a practical and efficient way.

Getting started is easy and efficient:

Base UnitLearningboardsTailor-made course modules

Everything is perfectly coordinated, so you can start training immediately
In conjunction with the digital learning portal Festo LX, Electeo unfolds its full potential: content, exercises and learning progress are available at all times and optimally coordinated

Further information
electrical engineering posters

Our electrical engineering posters

Oder the poster set electrical engineering for a nominal fee.

This includes one poster each on the basics of electrical engineering, digital technology and control engineering.

Order the poster now