Very lightweight and yet rigid at the same time! Whether for palletising, packaging or for a wide variety of positioning tasks with long strokes, the dynamic cantilever axes ELCC for loads of up to 100 kg are extremely impressive thanks to less oscillation and cycle times that are up to 30% shorter.
Stationary drive head
Toothed belt drive with recirculating ball bearing guide
High rigidity thanks to innovative design principle
Very small moving mass
Able to move high loads of up to 100 kg vertically