Mini slide DGST

The most compact slide on the market. Comes with integrated shock absorber and sensor holders, and integrated basic cushioning. Best of all: the slide and yoke are a single component ‒ offering great torsional rigidity and unrivalled precision.
  • Powerful twin-piston drive
  • Shortest mini slide on the market
  • Precise recirculating ball bearing guide
  • Versatile mounting options
  • Version with mirrored supply port configuration and sensor slots for compact assembly available to order using the configurator
  • Variants recommended for production systems for manufacturing lithium-ion batteries
  • Sustainable in production thanks to reduced use of materials
  • Product Highlights
  • Products
  • Support / Downloads

Motion from a single piece

Strong, precise and compact. The powerful twin-piston drive of the mini slide DGST impresses with its precise and powerful recirculating ball bearing guide. However, what really makes it stand out is the combination of slide and yoke into a single part. The result is the best possible precision for the application.

A genuine space-saving miracle!

The integrated cushioning components and the extremely short length make the DGST the most compact slide drive on the market. The DGST thus saves space in every customer application.

Cushioning: the choice is yours

The large range of cushioning options together with the use of position transmitters opens up numerous applications. The DGST can also be operated without additional cushioning to save costs.

Highly precise

The slide and the yoke in the DGST are made as a single part. This ensures the best possible degree of precision and conformity between the interfaces of the slide and yoke. In addition, the load capacity and sturdiness are increased, in particular that of the yoke interface.

Product animation

Festo elevator pitch: pneumatic slide series DGST

Find out more about the features and benefits of the pneumatic slide series DGST in 35 seconds

The technical highlights presented by the Product Manager