Push-in fitting, stainless steel NPQR

The sturdy, stainless-steel push-in fitting NPQR has fewer edges where dirt can collect and is highly resistant to most media. This makes it ideal for use in the food industry, as well as in applications in the process industry, battery manufacturing or the automotive industry.
  • Very easy to clean thanks to chamfered O-ring and fewer edges where dirt can accumulate
  • Optimal price/performance ratio, perfect for applications from a single source
  • Maximum corrosion resistance (corrosion resistance class CRC 4 to Festo standard 940 070) and chemical resistance
  • High temperature resistance
  • Stainless steel
  • Operating media: compressed air, vacuum, (water)
  • Product Highlights
  • Products
  • Support / Downloads