Flow sensor SFAW

Simple monitoring with the flow sensor SFAW as it measures the flow rate, consumption and temperature of liquid media. Its easy operation and easily readable display make the SFAW highly reliable.
  • Cooling circuit monitoring, leakage or line break monitoring, process water monitoring, fill level monitoring
  • Input connection: clamped terminal connection DN15, DN20, barbed hose fitting 13 mm, female thread G1/2, G3/4, G1, user-specific connection
  • With optional integrated temperature sensor
  • Connection to higher-level systems via 2 switching outputs, an analogue output and/or an IO-Link® interface
  • Certification: RCM, c UL us Listed (OL)
  • Rotatable display, 90° anticlockwise and 180° clockwise
  • Sustainable operation thanks to monitoring of process fluids