Solenoid valve for individual connection VUVG

This universal valve has been newly designed on the inside and now offers an outstanding combination of high flow rates and a compact design. The entire VUVG range, as an individual valve or a valve terminal, is designed to cater precisely for all your requirements.
  • Compact universal valve
  • Connection technology via electrical connection box (E-box)
  • High flow rate relative to its size
  • In-line valves can be used as individual valves or manifold valves
  • Product Highlights
  • Products
  • Support / Downloads

The compact valve

Individual valves VUVG – get more power from a smaller design! It is attractively priced, quick to assemble and simply impressive. Perfect for allhigh-speed applications requiring a particularly high flow rate combined witha compact size, e.g. in small parts assembly and the electronics industry or inthe food and packaging industry.

Short on space? Not a problem!

The VUVG is designed for small installation spaces.

Fast, safe, easy

That's what ordering and installation is, thanks to captive screws, an integrated locking seal and a wide range of pre-assembled cables and electrical connections.

Small in size – big in power

The perfect footprint: for up to 100% more flow with higher energy density.

Click! Just snap it into place

E-box with numerous connection options for optimum integration into your system concept.

VUVG-...-S with core features

The new valve VUVG-...-S offers core features in proven Festo quality at an attractive price. As part of the Core Range, it is available worldwide in large quantities!

Product animation

Powerful valves for every budget

Product service life: VUVG series

Our VUVG range offers you a long service life and saves on operating costs. Not only can maintenance costs be reduced, but production downtimes can also be avoided. Watch the video to see many more benefits for yourself.