Spindle axis unit ELGS-BS

Highly compact and low-cost – the precise, load-bearing inner slide guide is permanently protected by a stainless steel cover strip. As part of the Simplified Motion Series ELGS-BS can be simply configured and directly started without software. Including IO-Link® and digital I/O (DIO).
  • Complete solution consisting of integrated drive, motor and servo drive
  • Powerful ball screw drive
  • Ideal for precise XY movements, e.g. in assembly plants or when handling small parts as well as for test and inspection systems
  • Protected against external influences by internal guide
  • Clean look design: easy to clean and less prone to soiling
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the drive without requiring any software or special expertise
  • Three sizes for a payload of up to 20 kg at a max. stroke of 800 mm
  • Product of the Simplified Motion Series: doesn't need any external servo drive or any control cabinet for the installation
  • Product Highlights
  • Products
  • Support / Downloads

Simplified Motion Series – motion made easy

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple motion tasks, but don’t want the commissioning process for traditional electric drive systems that can often be quite complex. There is no need for any software since operation is simply based on the plug and work principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Application examples

Sorting with the spindle axis ELGS-BS

Lifting with long strokes using the spindle axis ELGS-BS and with the mini slide EGSS

Electric motion – simpler than ever before