Position transmitter SDAS-MHS

Position transmitter and programmable cylinder switch with 2 switching outputs for T-slot, can be inserted from above, are programmable, have a compact design and are therefore the ideal solution for all applications with limited installation space.
  • Measuring principle: magnetic Hall
  • Sensing range up to 52 mm
  • IO-Link®, 2 programmable switching outputs
  • Inserted in the slot from above
  • Very compact design makes the unit especially well suited to work with grippers, compact cylinders and any application in a tight space
  • LED status indicator
  • Cable length 0.3, 2.5 m
  • Suitable for T-slot