La scelta della giusta architettura di sistema: risparmiare sui costi, rimanere flessibili

Nell'automazione industriale, la scelta della giusta architettura di sistema determina l'efficienza, i costi e la sicurezza per il futuro. Una comunicazione intelligente tra il PLC e i componenti di automazione, come attuatori, sensori e unità di valvole, non solo può ridurre notevolmente i costi complessivi, ma anche garantire la flessibilità e l'espandibilità di un impianto. Oggi gli utenti hanno a disposizione un'ampia gamma di opzioni di progettazione: dal cablaggio discreto ai sistemi fieldbus con Remote I/O, fino alle connessioni pneumatiche centralizzate e decentralizzate. In questo contributo del blog esaminiamo le aree di applicazione, i vantaggi e gli svantaggi dei vari approcci architettonici, concentrandoci sui costi e sulla flessibilità.

Fieldbus systems: For more complex automation tasks

Fieldbus systems are digital networks that connect several devices to the control unit via a single communication line. Examples are ProfiNET, EtherNet/IP or EtherCAT®. These are relevant for medium to large systems with a large number of inputs and outputs. This is because a fieldbus significantly increases the flexibility and scalability of a system; fewer cables are required, as a single data cable now reduces the number of discrete connections. New devices can be easily integrated into the network and different components can communicate through the same bus. Diagnostics are also simplified, as malfunctions can now be identified more easily.

At the same time, the necessary fieldbus nodes are very cost-intensive and compatibility becomes an important issue, since not every device can communicate with every fieldbus. The architecture is dependent on the fieldbus protocol used in the PLC.

Remote I/O: Out of the control cabinet

Remote IO relocates IO modules with protection class IP65 and higher to remote locations close to sensors and actuators. These modules communicate with the central controller through fieldbus systems. Remote I/O is essential for large and extensive systems if the modules are to be placed outside the control cabinet and close to the components. The wiring work is minimised even further, the data rates increased and the control cabinet capacity significantly reduced. Placing the machine in the field also makes it much easier and cheaper to scale and simplifies servicing, as faults can be diagnosed and rectified directly on site.

The use of remote I/O has become an integral part of modern automation architecture and represents a major benefit for automation. However, this technology comes with the highest initial price tag. The system becomes much more dependent on a stable network connection and requires a great deal of expertise in planning and integration.

A perfect combination of pneumatics and electric automation

Integrating valve terminals and pneumatic components into an automation system offers great potential. Yet,it can also pose a risk of oversizing as tubing tends to be long and complex, while the need for more interfaces pushes up costs. But it is also possible to create a decentralised or hybrid (modular and decentralised) connection by using the right components and a communication language that is as uniform as possible. This reduces the number of bus nodes and IP addresses and simplifies diagnostics.