☑ Pre-assembled inputs and outputs speed up the assembly process
☑ The multi-pin connection makes routing the tubing unnecessary
☑ Clear structure ensures fast, safe installation
☑ Pre-assembled delivery saves time on site
Festo AX is AI-supported software for real-time analysis and optimisation of machine processes. The AI continuously analyses real-time data and detects irregularities at an early stage, preventing failures. In combination with the digital maintenance and servicing software Smartenance, you can plan maintenance exactly when it is needed – never too early and never too late.
Yes – the centrally controlled system is both flexible and cost-efficient. Modules can be replaced or added individually. The system remains stable, even when changes are made. This allows it to expand with the application, both safely and efficiently.
Festo has been supporting leading companies in the chemical industry for years with their successful production of hydrogen. With many successful projects in electrolysis and automation, we provide sound industry knowledge and practical solutionsfor safe hydrogen production exactly where it is needed.
☑ Safe hydrogen production with centralised automation
☑ Compact control cabinet with protection and clear structure
☑ Modular design for quick customisation
☑ Predictive maintenance with Festo AX and Smartenance
☑ Support from experienced Festo experts