Le soluzioni integrate combinano la robustezza e la velocità dei sistemi pneumatici con il controllo e la flessibilità dei sistemi elettrici. Ciò comporta un miglioramento delle prestazioni della macchina e una maggiore efficienza del sistema. I componenti basati su un'architettura aperta favoriscono questa simbiosi, sia in concetti centralizzati che decentralizzati. La struttura modulare crea la base per soddisfare in modo efficiente requisiti semplici e complessi. Le seguenti soluzioni la aiuteranno a sfruttare al meglio i punti di forza di entrambe le tecnologie per le sue soluzioni di automazione.
1. Using valve terminals with fieldbus interfaces
Valve terminals that are compatible with various fieldbus systems offer an efficient solution for communication between the electronic controller and the pneumatic version. These systems minimise installation complexity and increase the reliability of the overall system by allowing a direct connection between the control units and actuators.
Systems that support both centralised and decentralised I/Os and integrated valve terminals enable a significant increase in flexibility without additional complexity. By selecting a network protocol, different operating requirements can be accommodated for a precise and tailored result. This modular approach reduces storage costs and ensures product availability. It also offers a comprehensive integration of electric and pneumatic systems and optimises network resources.
Integrated automation platforms that combine controller units with modular I/O and fieldbus interfaces are especially suitable for managing hybrid systems in industrial automation. They facilitate the efficient control and monitoring of both electric and pneumatic components and create a sturdy foundation for complex automation requirements.
Software tools that support the design, simulation and diagnostics of automation systems play a decisive role in modern automation technology. Engineering tools, for example for creating circuit diagrams or configuring complex products, simplify and speed up development. By using digital twins, engineers can virtually simulate and test systems before they are implemented physically. This contributes to the optimisation of system integration and helps identify and minimise errors at an early stage.
IoT-enabled technologies that enable networked maintenance and monitoring of automation systems improve predictive maintenance and fault detection. By recording and analysing status data in real time, maintenance requirements can be identified at an early stage and downtime minimised, thus increasing the overall efficiency of the system.
From valve terminals with fieldbus interfaces to open system architecture and IoT solutions, each of these approaches helps to minimise system complexity and maximise performance. Take advantage of these advanced technologies to perfectly combine electric and pneumatic systems for greater efficiency and flexibility in your machine concepts.