Generazione autonoma di pressione e vuoto

Chi progetta dispositivi ad aria compressa per liquidi deve sempre tenere conto delle fonti esterne di aria compressa. I sistemi di manipolazione dei liquidi richiedono solitamente un'alimentazione d'aria costante. L'alimentazione più comune è quella a parete, che però limita la flessibilità del sistema. Se i condotti dell'aria devono essere adattati, i costi aumentano.

Festo ha pertanto sviluppato un modulo per la generazione di pressione e vuoto che rende superflua l'alimentazione di aria compressa tramite relativi cavi. Questo sottomodulo compatto è parte integrante del sistema di manipolazione dei liquidi. Il generatore si carica fino a una certa pressione e vuoto. Quando i valori scendono al di sotto di una soglia definita, l'alimentazione si attiva per ricaricarsi. Ciò avviene tramite vari sensori, una pompa e un distributore.

Multiple dosing with reservoir and scale

Festo designed a special manifold duct plate with a reservoir for the dispense head VTOE for multiple dosing with maximum repetition accuracy. This makes it possible to draw in up to 2 ml of liquid. The dispense head works in conjunction with a scale positioned under the microwell plate, thus creating a closed feedback circuit for the dosing process. By having continuous feedback, the opening time of the pneumatic valve can be fine-tuned to achieve accurate dosing volumes.

After drawing in the required volume for the total dosage, the liquid is dispensed into each well in three injection phases. During the first and longest phase, most of the liquid is dispensed. The second injection phase is shorter and gets closer to the required volume. The last injection is very short in order to achieve the exact filling quantity. Exact means that accuracies better than 1% CV can be achieved.

Easy to adjust and operate

This solution includes a graphical user interface (GUI). It enables laboratories to carry out tests to meet individual requirements without having to reset the system every time. For example, the GUI allows the user to select from which vial to aspirate, how much fluid is dispensed into each well of a microwell plate, and how many wells are to be filled in a particular row. While the liquid is being dispensed, the GUI provides a live display of the scale to indicate the amount of liquid dispensed. The amount of liquid is used to calculate the average mass and the coefficient of variation (CV) of the dosage.

The GUI gives the user access to additional functions such as rinsing the liquid in the manifold duct plate until only air is left, or cleaning the manifold duct plate by drawing in and rinsing using a cleaning solution.

See innovative liquid handling in action

The system described in this article is the result of cooperation between Festo TEC Boston, Festo LifeTech's development center in North America, and Festo's headquarters in Germany. In the video, you can see all the submodules in action. A compact planar surface gantry EXCM with parallel kinematic actuator concept ensures fast and precise movements.

Outlook

The team at TEC Boston is already planning the next step: a module for generating pressure and vacuum that can be installed in line with the plug-and-play principle and will therefore significantly reduce installation time.